Letzte Aktualisierung: July 16 2024 23:33:31.

Power supply unit 24V
- For supplying power to the HSCI and other components - 750 W / max. 30 A - 1
st output 24 V basic insulation VDE 0550 - 2nd output 24 V double insulation VDE

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Power supply unit 24V
- For supplying power to the HSCI and other components - 750 W / max. 30 A - 1
st output 24 V basic insulation VDE 0550 - 2nd output 24 V double insulation VDE
0551 - Supply voltage 2 x 400 V / dc-link voltage
Identnumber
Identnumber
575047-01
0551 - Supply voltage 2 x 400 V / dc-link voltage
Downloads / CAD / Mounting / Documentation