Letzte Aktualisierung: July 18 2024 23:33:34.

HR 410 FS

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 410 FS
Keypad I: X, Y, Z, C, A, actual
position capture
Keypad II: 3x rapid traverse (slow,
medium, fast)
Keypad III: Minus, Plus
Keypad IV: Spindle start, function,
NC start
Keypad V: no specified value
Clips keys:
Permissive buttons: 2xNO/2xNC
Emergency stop: 1
Number of magnetic holding pads: 2
Number and type of 100 steps / mechanical
snap-in positions: snap-in
Number of status LEDs: 11 Data transfer: Cable
Electrical connection: Flange socket M23, male,
12-pin
Identnumber
Identnumber
578114-03
Keypad I
Keypad I
X, Y, Z, C, A, actual position capture
Keypad II
Keypad II
3x rapid traverse (slow, medium, fast)
Keypad III
Keypad III
Minus, Plus
Keypad IV
Keypad IV
Spindle start, function, NC start
Keypad V
Keypad V
no specified value
Clips keys
Clips keys
Permissive buttons
Permissive buttons
2xNO/2xNC
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number and type of 100 steps / mechanical
snap-in positions
snap-in positions
snap-in
Number of status LEDs
Number of status LEDs
11 Data transfer: Cable
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
SCIP ID
SCIP ID
1f1faf1d-35ac-424d-bd87-b866e9bc88d1
Downloads / CAD / Mounting / Documentation