Letzte Aktualisierung: July 21 2024 23:32:53.

EIB 392
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 392
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental rotary or
angle encoder without
distance-coded reference
marks
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Electrical connection: Connector M23, female,
12-pin
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Line count: 1200
Subdivision factor: 16384 fold
Limit switch: Information on the
interface not available
Number of clock pulses for position value transfer: 25
Power supply: 5 V (+-5 %)
Identnumber
Identnumber
578624-04
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental rotary or angle encoder without distance-coded reference marks
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Electrical connection
Electrical connection
Connector M23, female, 12-pin
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Line count
Line count
1200
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information on the interface not available
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
25
Power supply
Power supply
5 V (+-5 %)
SCIP ID
SCIP ID
5de7be6f-56c4-41aa-b1ca-983d8c78cd1a
Downloads / CAD / Mounting / Documentation