Letzte Aktualisierung: July 18 2024 23:33:34.

Number of control loops depends on the SIK used

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Number of control loops depends on the SIK used
Position encoder: 6x1Vpp/EnDat
Number of inputs for motor
speed encoder: 4 axes single speed/
2 axes double speed
Power supply: 5V+-1%
cover included for the ribbon cables
Identnumber
Identnumber
585006-01
Position encoder
Position encoder
6x1Vpp/EnDat
Number of inputs for motor
speed encoder
speed encoder
4 axes single speed/ 2 axes double speed
Power supply
Power supply
5V+-1%
cover included for the ribbon cables
SCIP ID
SCIP ID
3138eb9f-d79d-4375-98f2-20efe9ae39b1
Downloads / CAD / Mounting / Documentation