Letzte Aktualisierung: July 15 2024 23:33:53.

SIK NC software license for iTNC
for installation in main computer MC 4 active control loops Interpolation with m
ore than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for iTNC
for installation in main computer MC 4 active control loops Interpolation with m
ore than four axes
Option 8: Software option 1
Option 9: Software option 2
Option 10: Software option 3
Option 11: Software option 4
Option 17: Touch Probe
Option 19: Adv. progr. features
Option 20: Adv. graph. features
Option 21: Software option 3
Option 22: Pallet management
Export permit: Subject to export license
Identnumber
Identnumber
586084-01
Option 8
Option 8
Software option 1
Option 9
Option 9
Software option 2
Option 10
Option 10
Software option 3
Option 11
Option 11
Software option 4
Option 17
Option 17
Touch Probe
Option 19
Option 19
Adv. progr. features
Option 20
Option 20
Adv. graph. features
Option 21
Option 21
Software option 3
Option 22
Option 22
Pallet management
Export permit
Export permit
Subject to export license