Letzte Aktualisierung: July 16 2024 23:33:31.

SIK NC software license for iTNC
for installation in main computer MC 4 active control loops Interpolation with m
ore than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for iTNC
for installation in main computer MC 4 active control loops Interpolation with m
ore than four axes
Option 10: Software option 3
Option 11: Software option 4
Option 17: Touch Probe
Option 18: HEIDENHAIN DNC
Option 19: Adv. progr. features
Option 20: Adv. graph. features
Option 21: Software option 3
Option 22: Pallet management
Option 46: Python OEM Process
Export permit: Subject to export license
Identnumber
Identnumber
586084-22
Option 10
Option 10
Software option 3
Option 11
Option 11
Software option 4
Option 17
Option 17
Touch Probe
Option 18
Option 18
HEIDENHAIN DNC
Option 19
Option 19
Adv. progr. features
Option 20
Option 20
Adv. graph. features
Option 21
Option 21
Software option 3
Option 22
Option 22
Pallet management
Option 46
Option 46
Python OEM Process
Export permit
Export permit
Subject to export license