Letzte Aktualisierung: July 16 2024 23:33:31.

SIK NC software license for iTNC
for installation in main computer MC 7 active control loops Interpolation with m
ore than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for iTNC
for installation in main computer MC 7 active control loops Interpolation with m
ore than four axes
Option 8: Software option 1
Option 9: Software option 2
Option 10: Software option 3
Option 11: Software option 4
Option 17: Touch Probe
Option 19: Adv. progr. features
Option 20: Adv. graph. features
Option 21: Software option 3
Option 22: Pallet management
Option 45: AFC
Option 46: Python OEM Process
Option 48: KinematicsOpt Option 93: Ext. Tool Management
Option 141: CTC
Option 142: PAC
Option 143: LAC
Option 144: MAC
Option 145: ACC
Option 146: AVD
Export permit: Subject to export license
Identnumber
Identnumber
586084-B1
Option 8
Option 8
Software option 1
Option 9
Option 9
Software option 2
Option 10
Option 10
Software option 3
Option 11
Option 11
Software option 4
Option 17
Option 17
Touch Probe
Option 19
Option 19
Adv. progr. features
Option 20
Option 20
Adv. graph. features
Option 21
Option 21
Software option 3
Option 22
Option 22
Pallet management
Option 45
Option 45
AFC
Option 46
Option 46
Python OEM Process
Option 48
Option 48
KinematicsOpt Option 93: Ext. Tool Management
Option 141
Option 141
CTC
Option 142
Option 142
PAC
Option 143
Option 143
LAC
Option 144
Option 144
MAC
Option 145
Option 145
ACC
Option 146
Option 146
AVD
Export permit
Export permit
Subject to export license