Letzte Aktualisierung: July 18 2024 23:33:34.

ECN 413
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01
Output code: Dual
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: without coupling
Shaft: Hollow through shaft with
clamping ring on housing
side, diameter 14 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: D-sub connector, metal
housing, 3-row, with
locking screws, male,
15-pin
Pin configuration: D581878
Connecting direction: Cable outlet for axial and
radial use
Cable length: 3.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
586645-32
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Dual
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
without coupling
Shaft
Shaft
Hollow through shaft with clamping ring on housing side, diameter 14 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
D-sub connector, metal housing, 3-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D581878
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
3.00 m
Please pay attention to the product documentation!