Letzte Aktualisierung: July 15 2024 23:33:53.

Measuring system MSA375-0 K

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA375-0 K
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: distance coded reference marks
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code G49: K1, 2 m cable, connector L121
Pin configuration:
Measuring length: 120 mm
Identnumber
Identnumber
597167-33
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
distance coded reference marks
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code G49
Cable code G49
K1, 2 m cable, connector L121
Pin configuration
Pin configuration
Measuring length
Measuring length
120 mm
Downloads / CAD / Mounting / Documentation