Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1337
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1337
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 33554432
Data interface: EnDat22
Output code: Dual
Line count: 2048
Power supply: 3.6 V ... 14 V
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm, back-off thread M10
and M6
Degree of protection: IP 40 (EN 60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12- and 4-pin,
with locking mechanism and
walls (lateral coded)
Pin configuration: D533166
Connecting direction: Cable outlet for axial and
radial use
Included part: self-locking screw M5 x50
-8.8 DIN 6912
Please pay attention to the product documentation!
Identnumber
Identnumber
605478-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
EnDat22
Output code
Output code
Dual
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm, back-off thread M10 and M6
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D533166
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x50 -8.8 DIN 6912
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
683645-01