Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERA 8470
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 8470
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 300 - 340 mm
Output signal: TTLx100
Minimum edge separation:0.100 µs
Max. scanning frequency:25.00 kHz
Reference mark: 90°
Operating temperature: -10/+80 °C
Power supply: 5 V (+-10 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
uncoated, male, 15-pin
Pin configuration: D350261
Degree of protection: IP40 (EN60529)
Cable length: 1.00 m
Identnumber
Identnumber
620194-01
Diameter range
Diameter range
300 - 340 mm
Output signal
Output signal
TTLx100
Minimum edge separation
Minimum edge separation
0.100 µs
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Reference mark
Reference mark
90°
Operating temperature
Operating temperature
-10/+80 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, uncoated, male, 15-pin
Pin configuration
Pin configuration
D350261
Degree of protection
Degree of protection
IP40 (EN60529)
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
3317bd4e-1523-4020-a90c-04eafa578d8c
Downloads / CAD / Mounting / Documentation