Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERA 8480
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 8480
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 680 - 1100 mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 350.00 kHz
Reference mark: analog
Operating temperature: -10/+80 °C
Power supply: 5 V (+-10 %)
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D549380
Degree of protection: IP40 (EN60529)
Cable length: 3.00 m
Identnumber
Identnumber
620195-04
Diameter range
Diameter range
680 - 1100 mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Operating temperature
Operating temperature
-10/+80 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Degree of protection
Degree of protection
IP40 (EN60529)
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
ecb2ae94-dae2-4118-84f7-db3ee4488077
Downloads / CAD / Mounting / Documentation