Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 425
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: SSI07r1
Output code: Gray
Line count: 512
Output signal: .. Cutoff frequency (-3 dB): 0.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Torque support, metal
clamp with 4 mounting
holes
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Coupling with central
fastening, flange and
vibrations O-ring,
M23-SpeedTEC, male, 12-pin
Pin configuration: D517685
Connecting direction: Cable outlet for axial and
radial use
Cable length: 0.60 m
Please pay attention to the product documentation!
Identnumber
Identnumber
631715-32
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI07r1
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
.. Cutoff frequency (-3 dB): 0.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Torque support, metal clamp with 4 mounting holes
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, flange and vibrations O-ring, M23-SpeedTEC, male, 12-pin
Pin configuration
Pin configuration
D517685
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.60 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1132407-32
Info
Hiatus 2 NF