Letzte Aktualisierung: July 15 2024 23:33:53.
ND 287
Digital readout for metrology applications
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ND 287
Digital readout for metrology applications
Basic ID number of 646118 Features: length,
software 1: angle, error compensation,
axis compensation and
statistics
Number of encoder inputs: 1x, 1x optional
Number of slots:
Position encoder: 1Vpp/11µApp/EnDat22
Type of display: TFT screen color
Data interface: multi
Digital readout for metrology applications
Basic ID number of 646118 Features: length,
software 1: angle, error compensation,
axis compensation and
statistics
Number of encoder inputs: 1x, 1x optional
Number of slots:
Position encoder: 1Vpp/11µApp/EnDat22
Type of display: TFT screen color
Data interface: multi
Identnumber
Identnumber
636287-01
Basic ID number of 646118 Features
Basic ID number of 646118 Features
length,
software 1
software 1
angle, error compensation, axis compensation and statistics
Number of encoder inputs
Number of encoder inputs
1x, 1x optional
Number of slots
Number of slots
Position encoder
Position encoder
1Vpp/11µApp/EnDat22
Type of display
Type of display
TFT screen color
Data interface
Data interface
multi
SCIP ID
SCIP ID
378ea76a-fffb-4228-920f-1984c48f5af8
Downloads / CAD / Mounting / Documentation
Brochure
CAD
CAD Download