Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERA 4880
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4880
Incremental modular angle encoder without integral bearing
Line count: 4096
Drum outside diameter: 104.63 mm
Grating period: 80.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Connector insert, male,
17-pin (+temp.) with
angle-connector housing
included separately
Pin configuration: D352945
Cable length: 0.50 m
Cable type: PUR Ø 3.7 mm
Length additional cable: 0.50 m ; PUR Ø 4.5 mm
Special characteristics, with gasket and
rotational encoders: compressed air inlet
Identnumber
Identnumber
639420-02
Line count
Line count
4096
Drum outside diameter
Drum outside diameter
104.63 mm
Grating period
Grating period
80.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Connector insert, male, 17-pin (+temp.) with angle-connector housing included separately
Pin configuration
Pin configuration
D352945
Cable length
Cable length
0.50 m
Cable type
Cable type
PUR Ø 3.7 mm
Length additional cable
Length additional cable
0.50 m ; PUR Ø 4.5 mm
Special characteristics, with gasket and
rotational encoders
rotational encoders
compressed air inlet
SCIP ID
SCIP ID
b221437d-0fbf-4249-ab66-bd1722056e7d
Downloads / CAD / Mounting / Documentation