Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERA 4880
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4880
Incremental modular angle encoder without integral bearing
Line count: 7000
Drum outside diameter: 178.55 mm
Grating period: 80.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D549380
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Special characteristics, with gasket and
rotational encoders: compressed air inlet
Identnumber
Identnumber
639420-14
Line count
Line count
7000
Drum outside diameter
Drum outside diameter
178.55 mm
Grating period
Grating period
80.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Special characteristics, with gasket and
rotational encoders
rotational encoders
compressed air inlet
SCIP ID
SCIP ID
5b6670ca-6711-4e0a-ac43-cc8cb28e40ba
Downloads / CAD / Mounting / Documentation