Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERA 4880
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4880
Incremental modular angle encoder without integral bearing
Line count: 10000
Drum outside diameter: 254.93 mm
Grating period: 80.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D549380
Cable length: 3.00 m
Cable type: PUR Ø 3.7 mm
Special characteristics, with sealing frame,
rotational encoders: compressed air inlet,
spacer
Identnumber
Identnumber
639422-01
Line count
Line count
10000
Drum outside diameter
Drum outside diameter
254.93 mm
Grating period
Grating period
80.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Special characteristics, with sealing frame,
rotational encoders
rotational encoders
compressed air inlet, spacer
SCIP ID
SCIP ID
c7e4da41-7a51-42a4-838a-7fdd47c9735d
Downloads / CAD / Mounting / Documentation