Letzte Aktualisierung: July 15 2024 23:33:53.

Incremental angle encoder LIF 982W
Consist of Scanning unit

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental angle encoder LIF 982W
Consist of Scanning unit
Output signals: 1Vpp -3dB frequency: 200kHz
Power supply: 5V+/-5%
El. Connection: 1,5m cable with Sub-D-APE
Disc (segment)
Measuring area: 16° mech.
Signal period: 7,25µm
Radius of graduation: 63,8mm
Reference mark: active
Position of reference mark: 1,7°
Identnumber
Identnumber
658732-01
Output signals
Output signals
1Vpp -3dB frequency: 200kHz
Power supply
Power supply
5V+/-5%
El. Connection
El. Connection
1,5m cable with Sub-D-APE
Disc (segment)
Measuring area
Measuring area
16° mech.
Signal period
Signal period
7,25µm
Radius of graduation
Radius of graduation
63,8mm
Reference mark
Reference mark
active
Position of reference mark
Position of reference mark
1,7°
SCIP ID
SCIP ID
16eafb15-3c9d-4f1d-bb5a-a851f9ac8ada
Downloads / CAD / Mounting / Documentation