Letzte Aktualisierung: July 18 2024 23:33:34.

R50i-2000/4-1/2+-LD/VO-5/5-6-R-..-S
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R50i-2000/4-1/2+-LD/VO-5/5-6-R-..-S
Incremental modular rotary encoder without integral bearing
Number of signal periods: 2000
Commutation signal: 4 pole pairs
Reference mark: A-&B- 90°
Output signal: LD/VO
Data and commutation, line
driver on data and open
collector on commutation
Max. scanning frequency:300.00 kHz
Power supply: 5 V / 5 V (+-10 %) (two
Vcc and two GND pins
connected on the PCB)
Shaft: Hollow through shaft with
radial fastening, diameter
1/2+" (12.703 mm), bore
2xM2.5
Degree of protection: IP 40 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730586
Connecting direction: radial
Form of housing: without housing
Included part: Socket screw key hexagon
socket 1.27x42.00 - 0.05x
1.60 inch
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Identnumber
Identnumber
665258-20
Number of signal periods
Number of signal periods
2000
Commutation signal
Commutation signal
4 pole pairs
Reference mark
Reference mark
A-&B- 90°
Output signal
Output signal
LD/VO Data and commutation, line driver on data and open collector on commutation
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V / 5 V (+-10 %) (two Vcc and two GND pins connected on the PCB)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 1/2+" (12.703 mm), bore 2xM2.5
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730586
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
without housing
Included part
Included part
Socket screw key hexagon socket 1.27x42.00 - 0.05x 1.60 inch
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.