Letzte Aktualisierung: July 15 2024 23:33:53.

ND 1103 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1103 QUADRA-CHEK
Digital readout for metrology applications
Application: .. Type of display: LCD screen
Number of encoder inputs: 3x, XYZ
Input signal: TTL
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Pin configuration: D676926
Touch probe inputs: Probe interface, DIN
flangesocket, female,
5-pin
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Identnumber
Identnumber
665405-05
Application
Application
.. Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
3x, XYZ
Input signal
Input signal
TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D676926
Touch probe inputs
Touch probe inputs
Probe interface, DIN flangesocket, female, 5-pin
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation