Letzte Aktualisierung: July 15 2024 23:33:53.

ND 1102 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1102 QUADRA-CHEK
Digital readout for metrology applications
Application: .. Type of display: LCD screen
Number of encoder inputs: 2x Input signal: ~11µApp
Interpolation factor: Multiply scale signal by
10 Electrical connection: Flange socket M23, female,
9-pin
Pin configuration: D295051
Touch probe inputs: Probe interface, DIN
flangesocket, female,
5-pin
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Identnumber
Identnumber
665405-14
Application
Application
.. Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
2x Input signal: ~11µApp
Interpolation factor
Interpolation factor
Multiply scale signal by 10 Electrical connection: Flange socket M23, female, 9-pin
Pin configuration
Pin configuration
D295051
Touch probe inputs
Touch probe inputs
Probe interface, DIN flangesocket, female, 5-pin
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
SCIP ID
SCIP ID
ceafcfff-e2dd-4c1c-be8e-0818f2d0c18e
Downloads / CAD / Mounting / Documentation