Letzte Aktualisierung: July 15 2024 23:33:53.

ND 1103 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1103 QUADRA-CHEK
Digital readout for metrology applications
Application: .. Type of display: LCD screen
Number of encoder inputs: 3x, XYQ
Input signal: MIXED
Interpolation factor: Multiply scale signal by
10 Electrical connection: MIXED
Pin configuration: D700547
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Data interface: RS232-C/V.24 & USB
Fastening type: on holder for mounting arm
Bezel color: red
Special characteristics, power cord: with 120 V power cord
Customer-specific version: LS STARRETT
Identnumber
Identnumber
665405-15
Application
Application
.. Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
3x, XYQ
Input signal
Input signal
MIXED
Interpolation factor
Interpolation factor
Multiply scale signal by 10 Electrical connection: MIXED
Pin configuration
Pin configuration
D700547
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
on holder for mounting arm
Bezel color
Bezel color
red
Special characteristics, power cord
Special characteristics, power cord
with 120 V power cord
Customer-specific version
Customer-specific version
LS STARRETT
Downloads / CAD / Mounting / Documentation