Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1202 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1202 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D Type of display: LCD screen
Number of encoder inputs: 2x Input signal: ~11µApp
Interpolation factor: Multiply scale signal by
10 Electrical connection: Flange socket M23, female,
9-pin
Pin configuration: D295051
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software with
error compensation
Software function 2: Non linear error
compensation
Device options: Manual with edge sensor
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Bezel color: SCHNEIDER, ruby red
Customer-specific version: Dr. Schneider
Identnumber
Identnumber
665406-04
Application
Application
2D Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
2x Input signal: ~11µApp
Interpolation factor
Interpolation factor
Multiply scale signal by 10 Electrical connection: Flange socket M23, female, 9-pin
Pin configuration
Pin configuration
D295051
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software with error compensation
Software function 2
Software function 2
Non linear error compensation
Device options
Device options
Manual with edge sensor
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Bezel color
Bezel color
SCHNEIDER, ruby red
Customer-specific version
Customer-specific version
Dr. Schneider
Downloads / CAD / Mounting / Documentation