Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1303 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1303 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D Type of display: Touch screen color
Number of encoder inputs: 3x, XYZ
Input signal: ~1Vpp
Interpolation factor: Multiply scale signal by
10 Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D330978
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software with
error compensation and
auto focus function
Software function 1: Measuring task with video
option
Software function 2: Non linear error
compensation
Device options: Manual with video system
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Identnumber
Identnumber
665407-04
Application
Application
2D Type of display: Touch screen color
Number of encoder inputs
Number of encoder inputs
3x, XYZ
Input signal
Input signal
~1Vpp
Interpolation factor
Interpolation factor
Multiply scale signal by 10 Electrical connection: Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D330978
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software with error compensation and auto focus function
Software function 1
Software function 1
Measuring task with video option
Software function 2
Software function 2
Non linear error compensation
Device options
Device options
Manual with video system
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation