Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1303 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1303 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D Type of display: Touch screen color
Number of encoder inputs: 3x, XYQ
Input signal: TTL
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D683568
Switch signal: Foot switch input, RJ-45
Software version: Standard software with
error compensation and OED
RS 232 interface
Software function 1: Common measuring task
Software function 2: Non linear error
compensation and optical
edge detector control via
RS 232
Device options: CNC with edge sensor
Data interface: RS232-C/V.24 & USB
Fastening type: on holder for mounting arm
Special characteristics, power cord: with 120 V power cord
Customer-specific Quality Vision
version: International
Identnumber
Identnumber
665407-54
Application
Application
2D Type of display: Touch screen color
Number of encoder inputs
Number of encoder inputs
3x, XYQ
Input signal
Input signal
TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D683568
Switch signal
Switch signal
Foot switch input, RJ-45
Software version
Software version
Standard software with error compensation and OED RS 232 interface
Software function 1
Software function 1
Common measuring task
Software function 2
Software function 2
Non linear error compensation and optical edge detector control via RS 232
Device options
Device options
CNC with edge sensor
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
on holder for mounting arm
Special characteristics, power cord
Special characteristics, power cord
with 120 V power cord
Customer-specific Quality Vision
version
version
International
Downloads / CAD / Mounting / Documentation