Letzte Aktualisierung: July 16 2024 23:33:31.

ND 2101G GAGE-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 2101G GAGE-CHEK
Digital readout for metrology applications
Type of display: LCD screen, color
Number of encoder inputs:1x
Input signal: sinusoidal current
signals (11 µApp)
Interpolation factor: 10
Electrical connection: Flange socket M23,
female, 9-pin
Pin configuration: D295051
Touch probe inputs: Relay output function,
DIN flange socket,
female, 8-pin, with
enclosed connector
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Software function 1: Gauging-Station
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Identnumber
Identnumber
665408-13
Type of display
Type of display
LCD screen, color
Number of encoder inputs
Number of encoder inputs
1x
Input signal
Input signal
sinusoidal current signals (11 µApp)
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
Flange socket M23, female, 9-pin
Pin configuration
Pin configuration
D295051
Touch probe inputs
Touch probe inputs
Relay output function, DIN flange socket, female, 8-pin, with enclosed connector
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Software function 1
Software function 1
Gauging-Station
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation