Letzte Aktualisierung: July 16 2024 23:33:31.

ND 2108G GAGE-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 2108G GAGE-CHEK
Digital readout for metrology applications
Type of display: LCD screen, color
Number of encoder inputs:8x
Input signal: HBT ± 10 V
Electrical connection: Flange socket, female,
5-pin (Switchcraft)
Pin configuration: D732027
Touch probe inputs: Relay output function,
DIN flange socket,
female, 8-pin, with
enclosed connector
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Software function 1: Gauging-Station
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Bezel color: black
Special characteristics,
power cord: with 120 V power cord
Customer-specific
version: PRECISION GAGE AND TOOL
Identnumber
Identnumber
665408-20
Type of display
Type of display
LCD screen, color
Number of encoder inputs
Number of encoder inputs
8x
Input signal
Input signal
HBT ± 10 V
Electrical connection
Electrical connection
Flange socket, female, 5-pin (Switchcraft)
Pin configuration
Pin configuration
D732027
Touch probe inputs
Touch probe inputs
Relay output function, DIN flange socket, female, 8-pin, with enclosed connector
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Software function 1
Software function 1
Gauging-Station
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Bezel color
Bezel color
black
Special characteristics,
power cord
power cord
with 120 V power cord
Customer-specific
version
version
PRECISION GAGE AND TOOL
Downloads / CAD / Mounting / Documentation