Letzte Aktualisierung: July 18 2024 23:33:34.

EIB 1512
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 1512
External interface box for incremental encoders, with digital accounting of posi
tion values of two scanning units, serial output interface.
Encoder ID: Incremental rotary or
angle encoder without
distance-coded reference
marks
Input signal: sinusoidal voltage
signals (1 Vpp)
Connection measuring systems: 2 x 1Vpp
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Electrical connection 2: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection 3: Flange socket M12, male,
8-pin
Line count: 36000
Reference mark position: 1 reference mark
Subdivision factor: 16384 fold
Number of clock pulses for position value transfer: 30
Power supply: 3.6 V ... 14 V
Power loss max.: 750 mW
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
667095-01
Encoder ID
Encoder ID
Incremental rotary or angle encoder without distance-coded reference marks
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Connection measuring systems
Connection measuring systems
2 x 1Vpp
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Electrical connection 2
Electrical connection 2
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection 3
Electrical connection 3
Flange socket M12, male, 8-pin
Line count
Line count
36000
Reference mark position
Reference mark position
1 reference mark
Subdivision factor
Subdivision factor
16384 fold
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
30
Power supply
Power supply
3.6 V ... 14 V
Power loss max.
Power loss max.
750 mW
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
a7848e9c-a432-47aa-afd1-96700498f633
Downloads / CAD / Mounting / Documentation