Letzte Aktualisierung: July 18 2024 23:33:34.

HR 520 FS

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 520 FS
Keypad I: X, Y, Z, IV, V, VI
Keypad II: 2x arrow (up, down),
handwheel
Keypad III: Minus, rapid traverse,
plus
Keypad IV: Spindle start, actual
position capture, NC
start, spindle stop, CTRL,
NC stop
Keypad V: 5x soft keys without
symbol
Clips keys:
Permissive buttons: 2xNO/2xNC
Emergency stop: 1
Number of magnetic holding pads: 2
Number and type of 100 steps / mechanical
snap-in positions: snap-in
Potentiometer: Feed rate, spindle speed
Display: 2.5-inch diagonal / mono /
resolution 128 x 64
Number of status LEDs: 6
Data transfer: Cable
Electrical connection: Flange socket M23, male,
12-pin
Identnumber
Identnumber
670305-01
Keypad I
Keypad I
X, Y, Z, IV, V, VI
Keypad II
Keypad II
2x arrow (up, down), handwheel
Keypad III
Keypad III
Minus, rapid traverse, plus
Keypad IV
Keypad IV
Spindle start, actual position capture, NC start, spindle stop, CTRL, NC stop
Keypad V
Keypad V
5x soft keys without symbol
Clips keys
Clips keys
Permissive buttons
Permissive buttons
2xNO/2xNC
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number and type of 100 steps / mechanical
snap-in positions
snap-in positions
snap-in
Potentiometer
Potentiometer
Feed rate, spindle speed
Display
Display
2.5-inch diagonal / mono / resolution 128 x 64
Number of status LEDs
Number of status LEDs
6
Data transfer
Data transfer
Cable
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
SCIP ID
SCIP ID
67c156ee-0be0-4f0b-bfbb-b5b7b015aff3
Downloads / CAD / Mounting / Documentation