Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1002T TOOL-CHEK
Digital readout for tool presetting

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1002T TOOL-CHEK
Digital readout for tool presetting
Type of display: LCD screen
Number of encoder inputs:2x
Input signal: ~1Vpp
Interpolation factor: Multiply scale signal by
10
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Pin configuration: D551238
Switch signal: Light-Application 6V, 15W
Software version: Standard software
Software function 1: Tool presetting
Data interface: RS232-C/V.24 & USB
Fastening type: Screw-on type
Customer-specific
version: Alfasys
Identnumber
Identnumber
676481-02
Type of display
Type of display
LCD screen
Number of encoder inputs
Number of encoder inputs
2x
Input signal
Input signal
~1Vpp
Interpolation factor
Interpolation factor
Multiply scale signal by 10
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D551238
Switch signal
Switch signal
Light-Application 6V, 15W
Software version
Software version
Standard software
Software function 1
Software function 1
Tool presetting
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Screw-on type
Customer-specific
version
version
Alfasys
Downloads / CAD / Mounting / Documentation