Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1202T TOOL-CHEK
Digital readout for tool presetting

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1202T TOOL-CHEK
Digital readout for tool presetting
Type of display: LCD screen
Number of encoder inputs:2x
Input signal: ~11µApp
Interpolation factor: Multiply scale signal by
5 Electrical connection: Flange socket M23,
female, 9-pin
Pin configuration: D295051
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Software function 1: Tool presetting
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Bezel color: Kelch, white
Customer-specific
version: Kelch
Identnumber
Identnumber
676483-03
Type of display
Type of display
LCD screen
Number of encoder inputs
Number of encoder inputs
2x
Input signal
Input signal
~11µApp
Interpolation factor
Interpolation factor
Multiply scale signal by 5 Electrical connection: Flange socket M23, female, 9-pin
Pin configuration
Pin configuration
D295051
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Software function 1
Software function 1
Tool presetting
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Bezel color
Bezel color
Kelch, white
Customer-specific
version
version
Kelch
Downloads / CAD / Mounting / Documentation