Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1102S SHAFT-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1102S SHAFT-CHEK
Digital readout for metrology applications
Type of display: LCD screen
Number of encoder inputs:2x
Input signal: sinusoidal voltage
signals (1 Vpp)
Interpolation factor: 10
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Pin configuration: D551238
Touch probe inputs: Universal probe
interface, build-in D-sub
connector, female,
15-pin, 2-row
Switch signal: Foot switch input, RJ-45
Software version: Standard software
Software function 1: Gauging-Station
Data interface: RS232-C/V.24 & USB
Fastening type: on holder for mounting
arm
Identnumber
Identnumber
676484-03
Type of display
Type of display
LCD screen
Number of encoder inputs
Number of encoder inputs
2x
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D551238
Touch probe inputs
Touch probe inputs
Universal probe interface, build-in D-sub connector, female, 15-pin, 2-row
Switch signal
Switch signal
Foot switch input, RJ-45
Software version
Software version
Standard software
Software function 1
Software function 1
Gauging-Station
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
on holder for mounting arm