Letzte Aktualisierung: July 16 2024 23:33:31.

ND 1203R RADIAL-DRILL
Digital readout for radial drills

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1203R RADIAL-DRILL
Digital readout for radial drills
Type of display: LCD screen
Number of encoder inputs:3x
Input signal: ~1Vpp
Interpolation factor: 10
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D330978
Touch probe inputs: Universal probe
interface, build-in D-sub
connector, female,
15-pin, 2-row
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: Standard software
Software function 1: Radial-Drill
Data interface: RS232-C/V.24 & USB
Fastening type: Stand
Identnumber
Identnumber
676485-03
Type of display
Type of display
LCD screen
Number of encoder inputs
Number of encoder inputs
3x
Input signal
Input signal
~1Vpp
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D330978
Touch probe inputs
Touch probe inputs
Universal probe interface, build-in D-sub connector, female, 15-pin, 2-row
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
Standard software
Software function 1
Software function 1
Radial-Drill
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation