Letzte Aktualisierung: July 16 2024 23:33:31.

IK 5493 QUADRA-CHEK
Universal PC Card for Metrology Applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 5493 QUADRA-CHEK
Universal PC Card for Metrology Applications
Application: 2D
Device options: CNC system
Geometry of the part: PC-Board, 241mm (9.5
inch) x 100mm (4 inch)
Number of encoder inputs: 3x, XYZ
Input signal: sinusoidal voltage
signals (1 Vpp) or
square-wave signals TTL
levels
Interpolation factor: Adjustable
interpolation for
analog signals (1Vpp);
20, 25, 50 or 100 fold
or 4 fold evaluation
for TTL signals
Switch signal: Foot switch input
Software version: Standard software with
error compensation,
light option and auto
focus function
Software function 1: Measuring task with
video option
Identnumber
Identnumber
678420-02
Application
Application
2D
Device options
Device options
CNC system
Geometry of the part
Geometry of the part
PC-Board, 241mm (9.5 inch) x 100mm (4 inch)
Number of encoder inputs
Number of encoder inputs
3x, XYZ
Input signal
Input signal
sinusoidal voltage signals (1 Vpp) or square-wave signals TTL levels
Interpolation factor
Interpolation factor
Adjustable interpolation for analog signals (1Vpp); 20, 25, 50 or 100 fold or 4 fold evaluation for TTL signals
Switch signal
Switch signal
Foot switch input
Software version
Software version
Standard software with error compensation, light option and auto focus function
Software function 1
Software function 1
Measuring task with video option
SCIP ID
SCIP ID
2de74ac5-387a-4dbd-a061-215bd063619d
Downloads / CAD / Mounting / Documentation