Letzte Aktualisierung: July 18 2024 23:33:34.

Gateway Profibus-DP
External interface electronics for connecting encoders to a field bus

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Gateway Profibus-DP
External interface electronics for connecting encoders to a field bus
Input signal: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection: 3x flange socket, male
4-pin and 5-pin, female
5-pin, M12
Data interface: Profibus DPV0, DPV1, DPV2
Hardware level: 04 External/Customer firmware: V2.00
Electrical connection 2:Flange socket with
coupling ring M23, female,
17-pin
Power supply: 9 V ... 36 V
Pin configuration: D578634
Pin configuration 2: D392155
Degree of protection: IP65 (EN60529)
Operating temperature: -40/+80 °C
Vibration resistance: 20 m/s²
Shock and impact load: 200 m/s²
Special characteristics,Configuration files
interface electronics: (GSD/GSDML) and the
associated documentation
are available for free
downloading at
www.heidenhain.de
Identnumber
Identnumber
688017-51
Input signal
Input signal
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection
Electrical connection
3x flange socket, male 4-pin and 5-pin, female 5-pin, M12
Data interface
Data interface
Profibus DPV0, DPV1, DPV2
Hardware level
Hardware level
04 External/Customer firmware: V2.00
Electrical connection 2
Electrical connection 2
Flange socket with coupling ring M23, female, 17-pin
Power supply
Power supply
9 V ... 36 V
Pin configuration
Pin configuration
D578634
Pin configuration 2
Pin configuration 2
D392155
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
-40/+80 °C
Vibration resistance
Vibration resistance
20 m/s²
Shock and impact load
Shock and impact load
200 m/s²
Special characteristics,Configuration files
interface electronics
interface electronics
(GSD/GSDML) and the associated documentation are available for free downloading at www.heidenhain.de
SCIP ID
SCIP ID
6989cb67-940d-4f47-8360-191d269beabe
Downloads / CAD / Mounting / Documentation