Letzte Aktualisierung: July 16 2024 23:33:31.

LC 185
Absolute sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 185
Absolute sealed linear encoder with large cross section
Measuring length: 440 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Measuring step 1: 100.0000 nm
Fastening type: Screw-on strip integrated
Data interface: EnDat02 Synchronous serial
EnDat 2.2 with incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
689701-03
Measuring length
Measuring length
440 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Measuring step 1
Measuring step 1
100.0000 nm
Fastening type
Fastening type
Screw-on strip integrated
Data interface
Data interface
EnDat02 Synchronous serial EnDat 2.2 with incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
457cda2b-e65c-45e7-b982-a8e9d21b859c
Downloads / CAD / Mounting / Documentation