Letzte Aktualisierung: July 15 2024 23:33:53.

ND 1001 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 1001 QUADRA-CHEK
Digital readout for metrology applications
Application: .. Type of display: LCD screen
Number of encoder inputs: 1x Input signal: TTL
Electrical connection: Connector PT, 6-pin,
female, CCW, PT02E-10-6S
Pin configuration: D676928
Switch signal: Switch Input, D-sub
connector, 2-row, female,
9-pin (incl. adapter D-sub
to RJ-11)
Software version: Standard software
Data interface: RS232-C/V.24 & USB
Fastening type: Flange and base
Special characteristics, power cord: with 120 V power cord
Customer-specific version: Velmex
Identnumber
Identnumber
690236-03
Application
Application
.. Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
1x Input signal: TTL
Electrical connection
Electrical connection
Connector PT, 6-pin, female, CCW, PT02E-10-6S
Pin configuration
Pin configuration
D676928
Switch signal
Switch signal
Switch Input, D-sub connector, 2-row, female, 9-pin (incl. adapter D-sub to RJ-11)
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
Flange and base
Special characteristics, power cord
Special characteristics, power cord
with 120 V power cord
Customer-specific version
Customer-specific version
Velmex
SCIP ID
SCIP ID
07529189-5f43-4b76-ad00-f84ea3fd8fc1
Downloads / CAD / Mounting / Documentation