Letzte Aktualisierung: July 16 2024 23:33:31.

RD 220-AR9/HH-KT130 RADIAL Digital readout for radial
drills

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RD 220-AR9/HH-KT130 RADIAL Digital readout for radial
drills
Type of display: LCD screen
Number of encoder
connections: 2 encoder connections
Input signal 1: TTL
Electrical connection 1: built-in D-sub
connector, female,
9-pin, 2-row without
housing
Pin configuration 1: D676926
Input signal 2: ~11µApp
Interpolation factor: 10
Electrical connection 2: flange socket, female,
9-pin
Pin configuration 2: D295051
Touch probe inputs: Universal probe
interface, circular
connector, female, 5-pin
Switch signal: Foot switch input, RJ45
Software version: Standard software
Software function 1: Radial-Drill
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: on holder for mounting
arm
Identnumber
Identnumber
690496-03
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
2 encoder connections
Input signal 1
Input signal 1
TTL
Electrical connection 1
Electrical connection 1
built-in D-sub connector, female, 9-pin, 2-row without housing
Pin configuration 1
Pin configuration 1
D676926
Input signal 2
Input signal 2
~11µApp
Interpolation factor
Interpolation factor
10
Electrical connection 2
Electrical connection 2
flange socket, female, 9-pin
Pin configuration 2
Pin configuration 2
D295051
Touch probe inputs
Touch probe inputs
Universal probe interface, circular connector, female, 5-pin
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software
Software function 1
Software function 1
Radial-Drill
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
on holder for mounting arm
Downloads / CAD / Mounting / Documentation