Letzte Aktualisierung: July 16 2024 23:33:31.

ND 2201 FORCE-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 2201 FORCE-CHEK
Digital readout for metrology applications
Type of display: LCD screen, color
Number of encoder inputs:1x
Input signal: CHATILLON mixed
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D732019
Switch signal: Foot switch and remote
keypad input, RJ-45
Software version: ND 2200 option,
FORCE-CHEK
Software function 1: Gauging-Station
Software function 2: Load-displacement
measurement
Data interface: RS232-C/V.24 & USB
Fastening type: on holder for mounting
arm
Bezel color: CHATILLON, grey
Special characteristics,
power cord: no specified value
Customer-specific
version: CHATILLON
Identnumber
Identnumber
728133-01
Type of display
Type of display
LCD screen, color
Number of encoder inputs
Number of encoder inputs
1x
Input signal
Input signal
CHATILLON mixed
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D732019
Switch signal
Switch signal
Foot switch and remote keypad input, RJ-45
Software version
Software version
ND 2200 option, FORCE-CHEK
Software function 1
Software function 1
Gauging-Station
Software function 2
Software function 2
Load-displacement measurement
Data interface
Data interface
RS232-C/V.24 & USB
Fastening type
Fastening type
on holder for mounting arm
Bezel color
Bezel color
CHATILLON, grey
Special characteristics,
power cord
power cord
no specified value
Customer-specific
version
version
CHATILLON
Downloads / CAD / Mounting / Documentation