Letzte Aktualisierung: July 16 2024 23:33:31.

PWM 20
Testing device (PWM) for detailed testing of an incremental or absolute encoder
(also in a closed control loop), ATS software required, scope of function depend

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PWM 20
Testing device (PWM) for detailed testing of an incremental or absolute encoder
(also in a closed control loop), ATS software required, scope of function depend
s on the software version and the interfaces supported.
Input interface: Vpp/TTL/µApp/RS485/
I2C0x/DQ0
Output interface: USB 2.0
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: 100 ... 240 Vac (+-10 %),
50 ... 60 Hz (+-2 Hz) / 24
Vdc (+-10 %)
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics, interface electronics: Trigger in / sync out
Special characteristics,Feature content depending
software: on software level and
supported interfaces
Software function 2: ATS-Software essential
Software function 3: XP, Vista, Windows 7
Identnumber
Identnumber
731626-51
Input interface
Input interface
Vpp/TTL/µApp/RS485/ I2C0x/DQ0
Output interface
Output interface
USB 2.0
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D741688
Power supply
Power supply
100 ... 240 Vac (+-10 %), 50 ... 60 Hz (+-2 Hz) / 24 Vdc (+-10 %)
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+45 °C
Special characteristics, interface electronics
Special characteristics, interface electronics
Trigger in / sync out
Special characteristics,Feature content depending
software
software
on software level and supported interfaces
Software function 2
Software function 2
ATS-Software essential
Software function 3
Software function 3
XP, Vista, Windows 7
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1200635-51