Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERO 6180
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 6180
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: Square-wave pulse
Operating temperature: 0/+50 °C
Power supply: 5 V (+-10 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D749491
Degree of protection: IP00 (EN60529)
Cable length: 1.00 m
Identnumber
Identnumber
734869-02
Line count
Line count
4096
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D749491
Degree of protection
Degree of protection
IP00 (EN60529)
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
0374cb4b-4512-4982-b24f-d726e4bf71e4
Downloads / CAD / Mounting / Documentation