Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERO 6170
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 6170
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: TTLx50
Minimum edge separation:0.175 µs
Max. scanning frequency:25.00 kHz
Reference mark: Square-wave pulse
Operating temperature: 0/+50 °C
Power supply: 5 V (+-10 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D749493
Degree of protection: IP00 (EN60529)
Cable length: 1.00 m
Identnumber
Identnumber
734873-01
Line count
Line count
4096
Output signal
Output signal
TTLx50
Minimum edge separation
Minimum edge separation
0.175 µs
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D749493
Degree of protection
Degree of protection
IP00 (EN60529)
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
4d3dd49f-f492-415b-8cb4-f857e47583f7
Downloads / CAD / Mounting / Documentation