Letzte Aktualisierung: July 15 2024 23:33:53.

PP 281A
Incremental exposed two-coordinate encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PP 281A
Incremental exposed two-coordinate encoder
Grating type: TITANID phase grating
Coefficiient of thermal expansion: ~8x10-6K-1
Accuracy grade: +/-2µm
Measuring length: 68mmx68mm
Refferencemark: None
Thickness: 3,0mm
Output signal 88,5 mm x 78 mm
Output signals: sinusoidal voltage signals
(1Vpp)
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm
Cable length: 1.0 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: none
Identnumber
Identnumber
737378-02
Grating type
Grating type
TITANID phase grating
Coefficiient of thermal expansion
Coefficiient of thermal expansion
~8x10-6K-1
Accuracy grade
Accuracy grade
+/-2µm
Measuring length
Measuring length
68mmx68mm
Refferencemark
Refferencemark
None
Thickness
Thickness
3,0mm
Output signal 88,5 mm x 78 mm
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm
Cable length
Cable length
1.0 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
none
SCIP ID
SCIP ID
05130ad9-0d35-4efe-868b-652b19855a51
Downloads / CAD / Mounting / Documentation