Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1325
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1325
Rotary encoder with integral bearing
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: SSI41r1
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Plug connector, straight,
double-row, 12- and 4-pin,
with locking mechanism and
walls (lateral coded)
Pin configuration: D594810
Connecting direction: axial
Type of packaging: Collective package in box,
quantity of 20
Please pay attention to the product documentation!
Identnumber
Identnumber
740701-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI41r1
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D594810
Connecting direction
Connecting direction
axial
Type of packaging
Type of packaging
Collective package in box, quantity of 20
Please pay attention to the product documentation!