Letzte Aktualisierung: July 16 2024 23:33:31.

IBV 6072
Interpolation and digitizing electronics for encoders with 1 Vpp signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 6072
Interpolation and digitizing electronics for encoders with 1 Vpp signals
Input signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 500.00 kHz
Electrical connection: Flange socket M23, female,
12-pin
Pin configuration: D294999
Electrical connection 2:Flange socket M23, male,
12-pin
Pin configuration 2: D294999
Output signal: Square-wave signals, TTL
levels with 2-fold
interpolation
Reference pulse width: 270 °
Max. scanning frequency:500.00 kHz
Electrical connection 3:Flange socket M23, male,
12-pin
Pin configuration 3: D312730
Output signal 2: Square-wave signals, TTL
levels with 2-fold
interpolation
Reference pulse width 2:270 °
Scanning frequency 2: 500.00 kHz
Fault detection signal: for disturbance LOW
Power supply: 5 V (+-5 %)
Degree of protection: IP65 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics, IBV/EXE/IDP: none
Identnumber
Identnumber
743019-11
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Electrical connection
Electrical connection
Flange socket M23, female, 12-pin
Pin configuration
Pin configuration
D294999
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 12-pin
Pin configuration 2
Pin configuration 2
D294999
Output signal
Output signal
Square-wave signals, TTL levels with 2-fold interpolation
Reference pulse width
Reference pulse width
270 °
Max. scanning frequency
Max. scanning frequency
500.00 kHz
Electrical connection 3
Electrical connection 3
Flange socket M23, male, 12-pin
Pin configuration 3
Pin configuration 3
D312730
Output signal 2
Output signal 2
Square-wave signals, TTL levels with 2-fold interpolation
Reference pulse width 2:270 °
Scanning frequency 2
Scanning frequency 2
500.00 kHz
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics, IBV/EXE/IDP
Special characteristics, IBV/EXE/IDP
none
SCIP ID
SCIP ID
b066a35b-9250-46b6-8e1c-e20b9292bbe1
Downloads / CAD / Mounting / Documentation