Letzte Aktualisierung: July 15 2024 23:33:53.

MSE 1184

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSE 1184
Base module for MSE 1000 Module width: 159.00 mm
Degree of protection: IP65 (EN60529)
Fastening type: DIN rail mount
Number of sensor inputs:4
Input signal: sinusoidal voltage signals
(1 Vpp)
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D330978
Switch signal: 2 latch inputs, switching
Electrical connection 2:Built-in D-sub connector
without housing, 2-row,
male, 9-pin
Pin configuration 2: D752424
Data interface: Ethernet
Identnumber
Identnumber
747500-01
Base module for MSE 1000 Module width
Base module for MSE 1000 Module width
159.00 mm
Degree of protection
Degree of protection
IP65 (EN60529)
Fastening type
Fastening type
DIN rail mount
Number of sensor inputs
Number of sensor inputs
4
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D330978
Switch signal
Switch signal
2 latch inputs, switching
Electrical connection 2
Electrical connection 2
Built-in D-sub connector without housing, 2-row, male, 9-pin
Pin configuration 2
Pin configuration 2
D752424
Data interface
Data interface
Ethernet
SCIP ID
SCIP ID
78316b86-701a-4789-92e7-d74ae77b4864
Downloads / CAD / Mounting / Documentation