Letzte Aktualisierung: July 16 2024 23:33:31.

ND 122 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 122 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D Type of display: LCD screen
Number of encoder inputs: 2x Input signal: TTL
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Pin configuration: D630596
Switch signal: no Software version: Standard software
Data interface: USB/RS232
Fastening type: on holder for mounting arm
Identnumber
Identnumber
749315-02
Application
Application
2D Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
2x Input signal: TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D630596
Switch signal
Switch signal
no Software version: Standard software
Data interface
Data interface
USB/RS232
Fastening type
Fastening type
on holder for mounting arm
SCIP ID
SCIP ID
e6b0a9f8-cf46-4ad5-b4d9-b1b2f1ebcb43
Downloads / CAD / Mounting / Documentation