Letzte Aktualisierung: July 17 2024 23:33:58.

DS 220E-HH-OE/SC QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
DS 220E-HH-OE/SC QUADRA-CHEK
Digital readout for metrology applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 2 encoder connections
Input signal: ~11µApp
Interpolation factor: 10
Electrical connection: flange socket, female,
9-pin
Pin configuration: D295051
Switch signal: Foot switch input, RJ45
Software version: Standard software with
error compensation
Software function 2: Non linear compensation
Product options: Manual with edge sensor
8 pol, female
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: Stand
Bezel color: MULTICOUNT 2000, blue
Customer-specific
version: Dr. Schneider
Identnumber
Identnumber
756749-03
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
2 encoder connections
Input signal
Input signal
~11µApp
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
flange socket, female, 9-pin
Pin configuration
Pin configuration
D295051
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software with error compensation
Software function 2
Software function 2
Non linear compensation
Product options
Product options
Manual with edge sensor 8 pol, female
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
Stand
Bezel color
Bezel color
MULTICOUNT 2000, blue
Customer-specific
version
version
Dr. Schneider
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
665406-03
Info
Caution: The unit does not support a parallel printer any more!