Letzte Aktualisierung: July 16 2024 23:33:31.

QC 220E-ML15 QUADRA-CHEK Digital readout for metrolog
y applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QC 220E-ML15 QUADRA-CHEK Digital readout for metrolog
y applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 2 encoder connections
Input signal: M-LSC
Interpolation factor: 10
Electrical connection: built-in D-sub
connector, female,
15-pin, 2-row without
housing
Pin configuration: D683563
Switch signal: Foot switch input, RJ45
Software version: Standard software with
error compensation
Software function 2: Non linear compensation
Product options: Manual with edge sensor
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: Stand
Bezel color: blue
Identnumber
Identnumber
756749-39
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
2 encoder connections
Input signal
Input signal
M-LSC
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
built-in D-sub connector, female, 15-pin, 2-row without housing
Pin configuration
Pin configuration
D683563
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software with error compensation
Software function 2
Software function 2
Non linear compensation
Product options
Product options
Manual with edge sensor
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
Stand
Bezel color
Bezel color
blue
Downloads / CAD / Mounting / Documentation