Letzte Aktualisierung: July 15 2024 23:33:53.

QC 120-SP QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QC 120-SP QUADRA-CHEK
Digital readout for metrology applications
Application: 2D
Type of display: LCD screen
Number of encoder
connections: 2 encoder connections
Input signal: ~1Vpp
Interpolation factor: 10
Electrical connection: built-in D-sub
connector, female,
15-pin, 2-row without
housing
Pin configuration: D330978
Switch signal: Foot switch input, RJ45
Software version: Standard software
Data interface: RS232-C/V.24 & parallel
printer port
Fastening type: Stand
Identnumber
Identnumber
757797-07
Application
Application
2D
Type of display
Type of display
LCD screen
Number of encoder
connections
connections
2 encoder connections
Input signal
Input signal
~1Vpp
Interpolation factor
Interpolation factor
10
Electrical connection
Electrical connection
built-in D-sub connector, female, 15-pin, 2-row without housing
Pin configuration
Pin configuration
D330978
Switch signal
Switch signal
Foot switch input, RJ45
Software version
Software version
Standard software
Data interface
Data interface
RS232-C/V.24 & parallel printer port
Fastening type
Fastening type
Stand
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
665405-07
Info
Caution: The unit does not support a parallel printer any more!